SD1/4K4US 1/4IN KEYST TIP SD 4IN RD SHK

Southwire #: 65139240 Model #: SD1/4K4US

Southwire introduces our Keystone Tip Screwdrivers with two sizes available. All are proudly forged on the home front and come with our no-hassle lifetime warranty!

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • Cushion grip handle provides ultimate comfort and maximum torque
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Model # SD1/4K4US SD1/4K4US
UPC # 032886715679 032886715679
Product Height 9.1 23.11 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.25 0.11 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 4 10.16 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;