SD6N1P, MULTIBIT 6IN1 DRVR W/ P#0

Southwire #: 65028840 Model #: SD6N1P

7 in 1 includes: 5/16''& 1/4'' nut drivers,#1 and #0 Phillips 1/4'' and 3/16'' slotted tips. Southwire screwdrivers are backed by a lifetime no hassle warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 in 1 includes: 5/16''& 1/4'' nut drivers, #1 and #0 Phillips  1/4'' and 3/16'' slotted tips
  • #0 Phillips Bit for precision work
  • Chrome plated finish for corrosion resistance
  • Heavy Duty steel shanks
  • Comfort grip handle provides extra comfort and maximum torque

Specifications

Model # SD6N1P SD6N1P
UPC # 032886699399 032886699399
Product Height 8.0 20.32 inch cm
Product Width 1.28 3.25 inch cm
Depth 1.28 3.25 inch cm
Product Weight 0.6 0.27 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;