14PKIT, 14 PIECE TOOL KIT

Southwire #: 65187640 Model #: 14PKIT

Southwire is excited to introduce our apprentice kits! The tools in these kits are built to withstand jobsite wear and tear. Constructed with Fire Rivet™ technology, our pliers are designed to provide clean cuts with no wobble while our wire stripper is made with stainless steel cutting blades for fast and clean wire stripping. Our screwdrivers and nut drivers feature a comfortable hex shaped handle for maximum torque and a tether hole for lanyard attachment. The compact voltage and GFCI tester measures AC and DC voltage, tests GFCI outlets and circuits, and has an easy to read LED display. The non-contact voltage detector includes a built-in flashlight and pocket clip for easy storage. Includes a tool bag for storing these essential tools!

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 14 Piece Tool Kit
  • 9" Side Cutting Plier, 8" Long Nose Plier, and 8" Diagonal Cutting Plier
  • 10-18 AWG SOL & 12-20 AWG STR Compact Wire Stripper
  • 1/4" & 3/16" Cabinet Tip Screwdrivers, #2 & #1 Phillips Head Screwdrivers, #2 Square, and 5/16" & 1/4" Nut Drivers
  • Voltage Tester with GFCI Test
  • Non-Contact Voltage Detector
  • Electrician's Shoulder Pouch

Specifications

Model # 14PKIT 14PKIT
UPC # 032886719615 032886719615

Resources

There are no downloadable resources for this product.