POUCH4, TOOL 4 POCKET

Southwire #: 58283140 Model #: POUCH4

5 pocket leather tool pouch with electrical tape chain and designed for easy storage and tool access.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tape chain included.
  • Saddle leather resistant to fade and stain.
  • Tapered compartments for tool stability.
  • Metal tool clip.
  • Washer rivets for extra strength.

Specifications

Model # POUCH4 POUCH4
UPC # 032886908699 032886908699
Product Height 3.0 7.62 inch cm
Product Width 4.25 10.80 inch cm
Depth 9.0 22.86 inch cm
Product Weight 0.68 0.31 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;