(BMHS6-3/8) BI-METAL HOLESAW 6-3/8"

Southwire #: 58297540 Model #: BMHS6-3/8

These bi-metal hole saws are heavy duty and allow for fast cutting of steel, aluminum, brass, wood, plastic, and drywall.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quick, easy attach and detach of saws
  • For precise cutting in steel, aluminum, brass, wood and plastic
  • Unique tool configuration for fast removal of cutting materials
  • Pins lock the saw to prevent over-tightening
  • Easy Slug ejection
  • Quick, easy attach and detach of saws

Specifications

Model # BMHS6-3/8 BMHS6-3/8
UPC # 032886923517 032886923517
Product Height 6.378 16.20 inch cm
Product Width 6.378 16.20 inch cm
Depth 10.25 26.04 inch cm
Product Weight 2.105 0.95 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;