CDTBKIT, COMBO DRILL & TAP BIT 7PC KIT

Southwire #: 58296340 Model #: CDTBKIT

Combination drill/tap bit seven piece set featuring a one-piece drill/tap design that saves time.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with steel, copper, brass, aluminum, and plastic.
  • Save time! Drill, tap, and deburr in one operation.
  • One-piece drill/tap guarantees proper drill for tap sizes.
  • Tapered design prevents thread damage from over drilling.
  • Made of high-speed steel for durability.

Specifications

Model # CDTBKIT CDTBKIT
UPC # 032886923609 032886923609
Product Height 1.5 3.81 inch cm
Product Width 9.625 24.45 inch cm
Depth 6.625 16.83 inch cm
Product Weight 0.0154 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;