CHCKIT4, CARBIDE BIT 4 PIECE KIT

Southwire #: 58295140 Model #: CHCKIT4

The carbide tipped hole cutters have a durable cutting design specifically for stainless steel and sheet metal.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision ground teeth for fast cutting of clean, round holes
  • Split tip, double helix grooves for faster starts
  • Grooved edge design to prevent extended penetration
  • Heavy duty spring kick out for easy slug removal

Specifications

Model # CHCKIT4 CHCKIT4
UPC # 032886923388 032886923388
Product Height 3.75 9.53 inch cm
Product Width 8.75 22.23 inch cm
Depth 7.25 18.42 inch cm
Product Weight 1.38 0.63 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;