MPHSP, MAX PUNCH HYDRAULIC STUD PUNCH

Southwire #: 58946501 Model #: MPHSP

4 tools in 1 and is adjustable for 3 5/8" and 6" studs, punches 7/8" or 1 11/32" holes.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 4 tools in 1: adjustable for 3 5/8" and 6" studs, punches 7/8" or 1 11/32" holes.
  • Padded handles provide gripping comfort and greater control
  • Compact design fits in tight spaces
  • Heavy duty carrying case

Specifications

Model # MPHSP MPHSP
UPC # 032886940293 032886940293
Product Height 18.0 45.72 inch cm
Product Width 4.0 10.16 inch cm
Depth 11.0 27.94 inch cm
Product Weight 11.0 4.99 lbs kg
Product Type Max Punch® Max Punch®
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;