SB3/16-7/8, STEPBIT, DBL STRT FLUTE

Southwire #: 58297440 Model #: SB3/16-7/8

Step drill bits for clean hole drilling in metals.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ideal for drilling through steel, plastic, wood, aluminum, fiberglass and laminates
  • Split point self-starting tip requires no pilot hole and penetrates faster
  • Tri-lobe shank for firm grip in drill chuck
  • Size laser etched on each step

Specifications

Stock # 58297440 58297440
Model # SB3/16-7/8 SB3/16-7/8
UPC # 032886923500 032886923500
Product Height 3.13 7.95 inch cm
Product Width 0.88 2.24 inch cm
Depth 0.88 2.24 inch cm
Product Weight 0.006 0.00 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;