2112 CONTRACTOR LIFT (12'/650 LBS.)

Southwire #: 783650 Model #: 2112

The Sumner* Series 2100 Contractor Lifts are ideal for construction, HVAC and industrial work.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 650 lbs.
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts
  • Quickly breaks down for storage and transportation

Specifications

Model # 2112 2112
UPC # 661165836509 661165836509
Product Height 153.54 389.99 inch cm
Product Width 40.0 101.60 inch cm
Product Length/Depth 48.0 121.92 inch cm
Product Weight 375.0 170.10 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;