2412 CONTRACTOR LIFT 12FT 450LBS

Southwire #: 784750 Model #: 2412

Contractor Lift

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 450 lbs.
  • Compact 12' lift
  • Plunger pins eliminate extra tools and loose parts
  • Extremely portable for one man operation
  • Fits in most vans and SUVs
  • Forks reverse to maximize lifting height

Specifications

Model # 2412 2412
UPC # 661165847505 661165847505
Product Height 62.76 159.41 inch cm
Product Width 40.0 101.60 inch cm
Product Length/Depth 48.0 121.92 inch cm
Product Weight 226.0 102.51 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;