2515 LIFT, GALV W/BRK W/CART

Southwire #: 786511 Model #: 2515G

Counter Weight Lift

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • No front legs to interfere with lifting
  • Cart and mast section breakdown for ease of transportation
  • Great for hanging pipe against wall
  • Available in 10', 15', 20' and 25' heights
  • 2 speed winch

Specifications

Model # 2515G 2515G
UPC # 661165865110 661165865110
Product Height 80.0 203.20 inch cm
Product Width 32.0 81.28 inch cm
Product Length/Depth 34.0 86.36 inch cm
Product Weight 371.0 168.28 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;