Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Products
Tools & Equipment
Lifts
GANTRY ASSY, 3/4 TON 15 FT W/FF TIRES
Lifts
GANTRY ASSY, 3/4 TON 15 FT W/FF TIRES
Southwire #: 785300
Model #: GH3/4T-8
Write a Review
3/4 Ton Gantry
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Designed for loads up to 3/4 metric tons (1,650 lbs.)
Available in 8', 10', 12', and 15' heights
Lightweight and portable
Quick two-person assembly
Adjustable span
Minimum pieces - 2 A-Frames with casters, Trolley, Cross Beam and attaching hardware *Chain hoist not included
Specifications
Imperial
Metric
Stock #
785300
785300
Model #
GH3/4T-8
GH3/4T-8
UPC #
661165853001
661165853001
Resources
3/4 Ton Gantry Diagram
Sumner Gantry Skid Specification Sheet (2020)
Operator's Manual GH3/4T Gantry Lift (Jul 2017)
Gantries Specification Sheet (2017)
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 2ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
Related Products
GANTRY ASSEMBLY, 12 FT.
Model #: GH2T-12
Model #: GH2T-12
Specifications PDF
3T CHN HST 20' CB300C20
Model #: CB300C20
Model #: CB300C20
GANTRY GH-3/4T 16FT/5M W/8" CSTR
Model #: GH3/4T-15
Model #: GH3/4T-15
Specifications PDF
GANTRY GH-3/4T 13FT/4M W/8" CSTR
Model #: GH3/4T-12
Model #: GH3/4T-12
Specifications PDF
GANTRY GH-3/4T 10FT/3M W/8" CSTR
Model #: GH3/4T-10
Model #: GH3/4T-10
Specifications PDF
GANTRY GH-3/4T 8FT W/8" CSTR
Model #: GH3/4T-8x8
Model #: GH3/4T-8x8
Specifications PDF
GANTRY GH-3/4T 13FT/4M W/FF TIRES
Model #: GH3/4T-3
Model #: GH3/4T-3
Specifications PDF
GANTRY GH-3/4T 10FT/3M W/FF TIRES
Model #: GH3/4T-4
Model #: GH3/4T-4
Specifications PDF
GANTRY GH-3/4T 8FT W/FF TIRES
Model #: GH3/4T-5
Model #: GH3/4T-5
Specifications PDF
6.3T LVR HST 20' PLH630C20
Model #: PLH630C20
Model #: PLH630C20