510 - XL CONDUIT & WIRE CART

Southwire #: 56824801 Model #: WW510

Conduit and wire cart.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 2,000 lb. capacity
  • Holds up to 14 - 2500' spools or a combination of 2500' and 500' spools
  • Holds several hundred feet of conduit as well as all the additional materials and tools needed for your entire work day
  • Designed with a full 24"x60" metal top shelf for storage and assembly

Specifications

Model # WW510 WW510
UPC # 032886857843 032886857843
Product Height 43.0 109.22 inch cm
Product Width 64.0 162.56 inch cm
Depth 43.0 109.22 inch cm
Product Weight 159.0 72.12 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;