530 - LARGE SPOOL WIRE CART

Southwire #: 56825101 Model #: WW530

Large spool cart.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1,000 lb. capacity
  • Holds 8 spools up to 16 inches in diameter
  • Storage for extra tools, spools and materials
  • Equipped with "T" handle and 4 casters for easy movement around the job site
  • Easy to load and unload

Specifications

Model # WW530 WW530
UPC # 032886857874 032886857874
Product Height 42.0 106.68 inch cm
Product Width 10.0 25.40 inch cm
Depth 52.0 132.08 inch cm
Product Weight 125.0 56.70 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;