538 - SERVICE CART

Southwire #: 56825401 Model #: WW538

Service cart.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Great for service trucks or vans
  • Holds up to 12 - 500’ spools of 12AWG and 14AWG
  • Constructed with 5/8" solid steel bar to support almost any combination of wire spools
  • Folds flat in seconds for minimal storage
  • Easy movement around the jobsite

Specifications

Stock # 56825401 56825401
Model # WW538 WW538
UPC # 032886857898 032886857898
Product Height 23.0 58.42 inch cm
Product Width 7.0 17.78 inch cm
Depth 43.0 109.22 inch cm
Product Weight 25.0 11.34 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;