MH8210 WIRE CART SPOOLED WIRE - 12

Southwire #: MH8210

Convenient cable mobility! Designed to carry up to 12 spools of wire where you need them most. Constructed of steel tubing with a powder coat finish, our Wire Handling Cart holds up to everyday wear and tear. 3/8" hitch pin clips allow easy loading and changing of spools. Shipped knocked down, takes up less shelf space.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Holds 12 spools 7" diameter x 5" wide
  • Holds 6 spools 7" diameter x 6"-10" wide
  • Steel tubing with premium powder coat finish
  • Shipped knocked down, takes up less shelf space
  • 3/8" hitch pin clips allow easy loading and changing of spools
  • Convenient cable mobility

Specifications

UPC # 784297021756 784297021756
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;