PM10, MAC, 10 PACK

Southwire #: 783366 Model #: PM10

Mobile wire dispensing cart

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made in America
  • Handle/guide loop position controlled by plunger allowing for 4 positions and no loose parts
  • Spindles fold up and lock
  • Mast swivels 360° but can be locked in a fixed position
  • Mast may be removed for compact storage
  • Four heavy duty, locking 8" swivel casters

Specifications

Stock # 783366 783366
Model # PM10 PM10
UPC # 661165833669 661165833669
Product Height 56.5 143.51 inch cm
Product Width 41.0 104.14 inch cm
Depth 33.0 83.82 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;