PROJAX™ AXLE - 10,000 LBS CAPACITY 60"

Southwire #: 59161901 Model #: PJA-02

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty 10,000 lb. capacity
  • Low deflection high strength steel
  • Available in 60" and 72" lengths

Specifications

Model # PJA-02 PJA-02
UPC # 032886949104 032886949104
Product Height 65.0 165.10 inch cm
Product Width 4.0 10.16 inch cm
Depth 43.0 109.22 inch cm
Product Weight 60.0 27.22 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;