PROJAX™ AXLE - 10,000 LBS CAPACITY 72"

Southwire #: 58948701 Model #: PJA-01

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mobility: one person can easily transport through most jobsite environments.
  • Capacity: PJA-01 can lift up to a 10,000 lb. reel.
  • Easy to use: uses an 18V cordless drill to lift wire reels safely and easily.
  • Maneuverability: easy adjustment for uneven surfaces on jobsite.

Specifications

Model # PJA-01 PJA-01
UPC # 032886940392 032886940392
Product Height 75.0 190.50 inch cm
Product Width 4.0 10.16 inch cm
Depth 43.0 109.22 inch cm
Product Weight 80.0 36.29 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;