TMAC60, TAINER MAC

Southwire #: 784990 Model #: TMAC60

A Mobile, heavy-duty stacking container

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made in America
  • Transports 1,500 lbs. of material
  • Large storage capacity
  • Four 6" heavy duty lockable casters
  • Posts for stacking and steering
  • Fits through 36" doorway

Specifications

Model # TMAC60 TMAC60
UPC # 661165849882 661165849882
Product Height 24.0 60.96 inch cm
Product Width 30.0 76.20 inch cm
Depth 56.0 142.24 inch cm
Product Weight 200.0 90.72 lbs kg
Brand Tainer Mac Tainer Mac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;