4" (100 MM) INFLATABLE PURGE STAR

Southwire #: 788004 Model #: SHPS4

The Sumner* two bag fast install inflatable purge star systems are ideal for pipes 2" to 16"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Purge 4" pipe in less than 3 minutes to less than 1% oxygen content
  • Reduce argon usage
  • Increase weld production rate
  • Improve weld quality
  • Designed for years of use

Specifications

Model # SHPS4 SHPS4
UPC # 661165860023 661165860023
Product Height 3.0 7.62 inch cm
Product Width 7.0 17.78 inch cm
Product Length/Depth 21.0 53.34 inch cm
Product Weight 2.25 1.02 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;