10031S, MULTIMETER MANUAL RANGE

Southwire #: 65031140 Model #: 10031S

This Southwire general purpose multimeter is perfect for basic electrical repairs & troubleshooting. Features include a rugged double-molded housing, large LCD display, and battery test function. Meets the latest UL safety standards.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 7 FUNCTIONS and 19 ranges: AC & DC voltage, DC current, resistance, continuity, 1.5V and 9V battery test
  • RUGGED DOUBLE-MOLDED HOUSING: Southwire’s meters are designed to withstand the rugged environment of a worksite and have been drop tested up to 2 meters
  • HIGH SAFETY RATING: Feel safe on the job knowing Southwire’s multimeter is UL listed with a CAT III 300V Safety Rating
  • CONVENIENT AND PRACTICAL: The compatible magnetic hanging strap (sold separately) and the built-in kick stand free up your hands allowing you to work safely and efficiently
  • 5-YEAR WARRANTY

Specifications

Model # 10031S 10031S
UPC # 032886699764 032886699764
Product Height 6.1 15.49 inch cm
Product Width 2.9 7.37 inch cm
Depth 2.1 5.33 inch cm
Product Weight 0.6 0.27 lbs kg
Safety Rating CAT III 300V Safety Rating CAT III 300V Safety Rating
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;