10037K, MULTIMETER KIT

Southwire #: 65031340 Model #: 10037K

The Southwire Electrical Test Kit combines three of Southwire's most popular test and measurement products into one convenient kit. Ideal for household repairs and electrical troubleshooting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • THREE GREAT PRODUCTS AT AN UNBEATABLE PRICE: Consists of Southwire's best-selling 600V manual-ranging multimeter, easy-to-use 120V AC receptacle tester, and precise 90-1000V non-contact voltage tester.  The perfect kit for home inspectors, electricians and home renovators
  • PLUG-IN RECEPTACLE TESTER:  Identifies common wiring errors in 120V receptacles.  The small size won’t take up much space and fits perfectly in your tool bag.  Rugged housing with reinforced pins will withstand up to a 2-meter drop
  • SAFE AND ACCURATE MULTIMETER:  7 useful functions.  Feel safe on the job knowing Southwire’s multimeter is UL listed with a CAT III 300V Safety Rating
  • PRECISE NON-CONTACT VOLTAGE DETECTOR:  Indicates the presence of voltage without contact.  Bright red LED and loud beeper indicate voltage detected.  High CAT IV 1000V safety rating
  • 5-YEAR WARRANTY
  • WHAT’S INCLUDED: Multimeter, 9V battery, test leads, instruction manual, receptacle tester, non-contact voltage detector, AAA batteries

Specifications

Model # 10037K 10037K
UPC # 032886699788 032886699788
Safety Rating CAT III 300V, CAT II 600V CAT III 300V, CAT II 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;