10041N, MULTIMETER AUTO RANGE

Southwire #: 65031240 Model #: 10041N

The Southwire 10041N multimeter provides all the features & functions you'll ever need in an affordable multimeter. Features include a rugged double-molded housing, CAT III 600V safety rating, and a built-in non-contact AC voltage tester. Meets the latest UL safety standards.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 12 FUNCTIONS: AC & DC voltage, AC & DC current, resistance, continuity, capacitance, frequency, temperature, duty cycle, battery test, diode test
  • BACKLIT LCD DISPLAY: Large, bright 4000-count backlit display for visibility even in dimly lit areas
  • RUGGED DOUBLE-MOLDED HOUSING: Southwire’s meters are designed to withstand the rugged environment of a worksite and have been drop tested up to 2 meters
  • HIGH SAFETY RATING: Feel safe on the job knowing Southwire’s multimeter is UL listed with a CAT III 300V Safety Rating
  • CONVENIENCE FEATURES: The compatible magnetic hanging strap (sold separately) and the built-in kick stand free up your hands allowing you to work safely and efficiently
  • WHAT'S INCLUDED: Multimeter, 9V battery, test leads, type K temperature probe with banana plug adapter, instruction manual

Specifications

Model # 10041N 10041N
UPC # 032886699771 032886699771
Product Height 6.1 15.49 inch cm
Product Width 2.9 7.37 inch cm
Depth 2.1 5.33 inch cm
Product Weight 0.5 0.23 lbs kg
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;