13050S, MULTIMETER RESPRO

Southwire #: 63014540 Model #: 13050S

With 11 measuring functions, an easy to read backlit display, and a rugged IP67 waterproof and dust proof housing, this compact multimeter is perfect for general use. A built-in flashlight provides added convenience.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 11 measuring functions plus MAX/MIN
  • Built-in LED flashlight for added convenience
  • Rugged IP67 waterproof and dust tight housing
  • CAT lll 600V safety rating, UL listed

Specifications

Model # 13050S 13050S
UPC # 032886963261 032886963261
Product Height 5.91 15.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 2.758 7.01 inch cm
Product Weight 0.65 0.29 lbs kg
Brand ResidentialPRO™ ResidentialPRO™
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;