13070T, MULTIMETER RESPRO TRMS

Southwire #: 63015040 Model #: 13070T

With 11 measurement functions, True RMS readings, a Low Z measurement function, and a rugged waterproof and dust proof housing, this compact multimeter has the features needed to get the job. done. A built-in flashlight provides added convenience.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • True RMS provides accurate AC readings
  • Low Z function eliminates false readings from “Ghost” voltage
  • Built-in LED flashlight for added convenience
  • Rugged IP67 waterproof and dust tight housing
  • CAT lll 600V safety rating, UL listed

Specifications

Model # 13070T 13070T
UPC # 032886963285 032886963285
Product Height 5.91 15.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 2.758 7.01 inch cm
Product Weight 0.65 0.29 lbs kg
Brand ResidentialPRO™ ResidentialPRO™
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;