13090T, MULTIMETER RESPRO TRMS BT

Southwire #: 63016040 Model #: 13090T

This Bluetooth® enabled multimeter in combination with Southwire’s Mapp™ mobile app allows you to view, record, and share readings on your smartphone. With True RMS and Low Z readings, a rugged waterproof and dust proof housing, and built-in flashlight, this compact multimeter can be used in a wide range of applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bluetooth® interface for viewing, recording and sharing readings using Southwire’s Mapp™ mobile app
  • TrueRMS measurements provide accurate AC readings and a Low Z function eliminates false readings from “Ghost” voltage
  • Built-in LED flashlight for added convenience
  • Rugged IP67 waterproof and dust tight housing
  • CAT lll 600V safety rating, UL listed

Specifications

Model # 13090T 13090T
UPC # 032886963308 032886963308
Product Height 5.91 15.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 2.758 7.01 inch cm
Product Weight 0.65 0.29 lbs kg
Brand ResidentialPRO™ ResidentialPRO™
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;