16020N, MULTIMETER COMPACT 3IN1

Southwire #: 63018640 Model #: 16020N

Designed for the electrician on the go. This compact CAT IV 3-in-1 combination multimeter with built-in flashlight and non-contact AC voltage detector is the perfect fit for a crowded tool bag.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Compact size is perfect for crowded tool bag
  • Built-in non-contact AC voltage detector and LED flashlight for added convenience
  • 10 measuring functions
  • Fuse automatically resets itself
  • CAT IV 600V safety rating, UL listed

Specifications

Model # 16020N 16020N
UPC # 032886963384 032886963384
Product Height 5.122 13.01 inch cm
Product Width 1.773 4.50 inch cm
Depth 2.364 6.00 inch cm
Product Weight 0.45 0.20 lbs kg
Safety Rating CAT IV 600V, UL Listed CAT IV 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;