16030A, MULTIMETER AUTOSELECT

Southwire #: 63019140 Model #: 16030A

Easy to use True RMS CAT IV multimeter automatically selects AC or DC voltage when connected to live circuits. Added features include a rugged IP67 waterproof and dust tight housing, a built-in flashlight and non-contact AC voltage detector, and Auto Hold for fast touch and hold readings.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Automatically switches to AC or DC voltage if circuit is live
  • True RMS readings provide accurate results
  • Auto-Hold function for quick touch and hold readings
  • Built-in non-contact AC voltage detector and LED flashlight for added convenience
  • Rugged IP67 waterproof and dust tight housing and CAT IV 600V safety rating, UL listed

Specifications

Model # 16030A 16030A
UPC # 032886963407 032886963407
Product Height 5.516 14.01 inch cm
Product Width 1.97 5.00 inch cm
Depth 3.152 8.01 inch cm
Product Weight 0.45 0.20 lbs kg
Safety Rating CAT IV 600V, UL Listed CAT IV 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;