21510N, CLAMP METER 400A AC

Southwire #: 65031540 Model #: 21510N

400A AC Clamp Meter with Built-In NCV, Worklight, and Third-Hand Test Probe Holder.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 400A AC
  • CAT III 600V Safety Rating
  • Built-in non-contact voltage tester
  • Third-hand test probe holder

Specifications

Model # 21510N 21510N
UPC # 032886699801 032886699801
Product Height 8.48 21.54 inch cm
Product Width 2.91 7.39 inch cm
Depth 1.4 3.56 inch cm
Product Weight 0.6 0.27 lbs kg
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;