23090T, CLAMP METER 1000A AC/DC BT

Southwire #: 59686840 Model #: 23090T

Southwire’s new MaintenancePRO™ 23090T adds Bluetooth® connectivity to a rugged high end clamp meter. Used with our MApp™ mobile app, the 23090T lets electricians safely get the measurements they need even in hostile environments.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bluetooth® interface for viewing, saving and sharing on Southwire’s MAapp™ mobile app
  • 1000A True RMS AC/DC Clamp Meter
  • Inrush Function captures motor start-up current
  • Hi-Res 50,000 count backlit display
  • Rugged meter with CAT IV 600V / CAT III 1000V safety rating, UL listed

Specifications

Model # 23090T 23090T
UPC # 032886957697 032886957697
Product Height 10.244 26.02 inch cm
Product Width 1.6 4.06 inch cm
Depth 3.2 8.13 inch cm
Product Weight 0.66 0.30 lbs kg
Brand MaintenancePRO™ MaintenancePRO™
Safety Rating CAT IV 600V, CAT III 1000V CAT IV 600V, CAT III 1000V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;