31011F, 750F 10:1 IR THERM 1 LASER

Southwire #: 65111640 Model #: 31011F

750◦F 10:1 Infrared Thermometer with laser targetting. 10:1 distance to spot ratio. Fixed emissivity.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 10:1 Distance to Spot Ratio
  • -4F to 752F (-20C to 400C)
  • Emissivity fixed at 0.95
  • Response time: </ 500ms (95% of reading)
  • Display Resolution: 0.1◦F (0.1◦C)
  • Laser Class Level: Class 2 Conform to EN 60825-1:2014

Specifications

Model # 31011F 31011F
UPC # 032886710278 032886710278
Product Height 5.6 14.22 inch cm
Product Width 1.6 4.06 inch cm
Depth 3.25 8.26 inch cm
Product Weight 0.35 0.16 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;