40116N, TESTER NCVD

Southwire #: 59992040 Model #: 40116N

Non-contact AC voltage detector quickly checks for the presence of live voltage on wiring and electrical devices. Features a built-in flashlight for added convenience.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Audible & Visual Detection of AC voltage 100 – 600V
  • Increased Battery Life: Auto Power Off after 5 minutes of inactivity
  • Green LED indicates tester is ready for use and flashing Red LED with beeper means voltage is detected
  • High power rear flashlight and forward-facing flashlight
  • CAT IV 600V Safety Rating, UL and CUL listed
  • Low battery self-test: When the batteries are too low for reliable operation, the beeper will beep three times and the green LED will turn off indicating the tester is inoperative

Specifications

Model # 40116N 40116N
UPC # 032886963025 032886963025
Product Height 6.23 15.82 inch cm
Product Width 0.83 2.11 inch cm
Depth 0.99 2.51 inch cm
Product Weight 0.16 0.07 lbs kg
Safety Rating CAT IV 600V CAT IV 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;