40150N, TESTER NCVD ADV DUAL

Southwire #: 63020740 Model #: 40150N

Advanced Dual Range NCV 12-1000V & 100-1000V AC

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Audible & Visual Detection of AC voltage 12 – 1000V & 100 – 1000V
  • Increased Battery Life: Auto Power Off after 5 minutes of inactivity
  • IP67: Dust & Waterproof
  • Silent Mode
  • Green LED indicates tester is ready for use and flashing Red LED with beeper means voltage is detected. Yellow LED indicates Low Voltage mode. Press 12V Button to activate Low Voltage mode
  • High power rear flashlight and forward-facing flashlight
  • CAT IV 1000V Safety Rating, UL and CUL listed
  • Low battery self-test: When the batteries are too low for reliable operation, the beeper will beep three times and the green LED will turn off indicating the tester is inoperative

Specifications

Model # 40150N 40150N
UPC # 032886963445 032886963445
Product Height 6.501 16.51 inch cm
Product Width 0.99 2.51 inch cm
Product Weight 0.15 0.07 lbs kg
Safety Rating CAT IV 1000V CAT IV 1000V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;