41161N, TESTER 600VAC/400VDC NCV

Southwire #: 65112040 Model #: 41161N

The 41161N LED Voltage Detector & Tester packs a variety of useful functions into one compact and powerful electrical tool. The tester features a self-testing non-contact voltage mode, continuity test mode, measure AC voltage up to 600V and DC voltage up to 400V

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Measures AC voltage from 12V to 600V
  • Measures DC voltage from 9V to 400V
  • CAT IV 600V safety rating
  • Includes a non-contact voltage detector that detects the presence of voltage from 100-1000V.
  • Includes a self-test feature to ensure the NCV is working correctly
  • Continuity tester

Specifications

Model # 41161N 41161N
UPC # 032886710308 032886710308
Product Height 6.122 15.55 inch cm
Product Width 2.17 5.51 inch cm
Depth 1.1 2.79 inch cm
Safety Rating CAT IV 600V CAT IV 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;