Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Tools & Equipment
Test & Measurement
Tools & Equipment
Test & Measurement Products (40)
Filter
Sort
View
12
24
96
Sort
Z-A
Material/Model (desc)
Material/Model (asc)
A-Z
Filter By
Done
Category
Accessories (3)
Circuit Testers (5)
Clamp Meters (6)
Discontinued (1)
Infrared Thermometers (2)
Kits (3)
Multimeters (12)
New Products (2)
Test & Measurement (1)
Voltage Detectors & Testers (8)
+ Show More
- Show Less
Brand
MaintenancePRO™ (4)
ResidentialPRO™ (3)
TechnicianPRO™ (3)
+ Show More
- Show Less
Safety Rating
6000 Count with Bar Graph (1)
CAT III 300V Safety Rating (1)
CAT III 300V, CAT II 600V (1)
CAT III 600V (7)
CAT III 600V, UL Listed (3)
CAT IV 1000V (1)
CAT IV 600V (5)
CAT IV 600V, CAT III 1000V (4)
CAT IV 600V, CAT III 1000V, UL Listed (3)
CAT IV 600V, UL Listed (2)
+ Show More
- Show Less
Temperature
-22 to 1400℉ (1)
-328 to 2462°F (1)
-4 to 1400°F (-20 to 760°C) (1)
-4°F to 1400°F (-20°C to 780°C) (5)
-5°F - 750°F (3)
41° to 104°F (5° to 40°C) (3)
+ Show More
- Show Less
True RMS
Yes (5)
+ Show More
- Show Less
40012S, RECEPTACLE TESTER
Model #: 40012S
Model #: 40012S
Specifications PDF
40022S, RECEPTACLE TESTER GFCI
Model #: 40022S
Model #: 40022S
21510N, CLAMP METER 400A AC
Model #: 21510N
Model #: 21510N
Specifications PDF
21530T, CLAMP METER 400A AC TRUE RMS
Model #: 21530T
Model #: 21530T
Specifications PDF
21550T, CLAMP METER 400A AC/DC TRUE RMS
Model #: 21550T
Model #: 21550T
Specifications PDF
40116N, TESTER NCVD
Model #: 40116N
Model #: 40116N
Specifications PDF
40126N, TESTER NCVD DUAL
Model #: 40126N
Model #: 40126N
Specifications PDF
40136N, TESTER NCVD PRO
Model #: 40136N
Model #: 40136N
Specifications PDF
40150N, TESTER NCVD ADV DUAL
Model #: 40150N
Model #: 40150N
Specifications PDF
41151S,TESTER 480VAC/110VDC GFCI
Model #: 41151S
Model #: 41151S
Specifications PDF
41161N, TESTER 600VAC/400VDC NCV
Model #: 41161N
Model #: 41161N
41171N, TESTER LCD 600VAC/VDC NCV
Model #: 41171N
Model #: 41171N
10041N, MULTIMETER AUTO RANGE
Model #: 10041N
Model #: 10041N
Specifications PDF
10031S, MULTIMETER MANUAL RANGE
Model #: 10031S
Model #: 10031S
Specifications PDF
31011F, 750F 10:1 IR THERM 1 LASER
Model #: 31011F
Model #: 31011F
31212S, 930F 12:1 IR THERM 2 LASER
Model #: 31212S
Model #: 31212S
60040S, LINE SPLITTER 300V
Model #: 60040S
Model #: 60040S
Specifications PDF
40141S, TESTER AC/DC VOLTAGE 4-WAY
Model #: 40141S
Model #: 40141S
Specifications PDF
(60030S) ADAPTER KIT FOR CIRCUIT BREAKER FINDER
Model #: 60030S
Model #: 60030S
16030A, MULTIMETER AUTOSELECT
Model #: 16030A
Model #: 16030A
Specifications PDF
(41210S) CIRCUIT BREAKER FINDER WITH GFCI
Model #: 41210S
Model #: 41210S
Specifications PDF
20025K, CLAMP METER KIT
Model #: 20025K
Model #: 20025K
Specifications PDF
16020N, MULTIMETER COMPACT 3IN1
Model #: 16020N
Model #: 16020N
Specifications PDF
10037K, MULTIMETER KIT
Model #: 10037K
Model #: 10037K
Specifications PDF
1-24 of 40
1
2
View
12
24
96