B610C REPLACEMENT LEADS FOR BUTTSET

Southwire #: 58743040 Model #: B610C

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Replacement test leads for B600 Telephone Test Set

Specifications

Model # B610C B610C
UPC # 032886935060 032886935060
Product Height 0.9 2.29 inch cm
Product Width 1.6 4.06 inch cm
Depth 1.5 3.81 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;