RJCR-T1 3-IN-1 PHONE&DATA CRIMP TOOL

Southwire #: 58745840 Model #: RJCR-T1

The RJCR-T1 is a professional ratcheting Phone & Data Crimp Tool that cuts and strips voice and data cable, and crimps RJ45 (data) plus RJ11/RJ12 and RJ22 (voice) connectors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ratcheting tool cuts, strips, and crimps phone and data cable.
  • Comfortable double-molded grips help to orient the tool.
  • Compatible with standard modular plugs.
  • Compatible with RJ45, RJ11/RJ12, and RJ22 plugs.
  • Locks closed for easy storage.

Specifications

Model # RJCR-T1 RJCR-T1
UPC # 032886935312 032886935312
Product Height 7.4 18.80 inch cm
Product Width 2.874 7.30 inch cm
Depth 0.98 2.49 inch cm
Product Weight 0.729 0.33 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;