Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. OD (mils) (mm) | 689 17.51 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 125 187 | lbs/1000' kgs/km |
Southwire's duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H19, H16, or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.