4 AL 600VUD DX DELGADO/HISCORE/YS/USE-2 1000 FT

Southwire #: 30917901

Aluminum Conductors. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 690 17.53 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 126 188 lbs/1000' kgs/km

Standards & References

HI-SCORE duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.
  • B-609 Aluminum 1350 Round Wire, Annealed and Intermidiate Tempers, for Electrical Purposes.

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.

  1. 1350