3/0 AL 80 MILS 600VUD TUFTS/USE-2 1000 FT

Southwire #: 10548605

Aluminum Conductor. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 3/0 AWG 3/0 AWG
No. of Strands 17 17
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 603 15.32 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 214 318 lbs/1000' kgs/km

Standards & References

Southwire's single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H19, H16 or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene.

  1. 1350

Resources

There are no downloadable resources for this product.