4/0 AL 600VUD QX WAKE FOREST/YS/USE-2 1000 FT

Southwire #: 55418201

Aluminum Conductors. Cross-Linked Polyethylene (XLPE) Insulation.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 18 18
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 1588 40.35 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 971 1444 lbs/1000' kgs/km

Standards & References

Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:

  • B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • B231 Aluminum 1350 Conductors, Concentric-Lay-Stranded

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.

  1. 1350