SPEC: 46027

CU Compressed 2.4kV NLEPR Insulation 100% IL ARMOR-X® PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Continuous Corrugated Welded Armor - ARMOR-X®, Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC-HL. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2.4KV ARMOR-X® Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial or concrete encasement and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Inner Layer Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.495 1.26
90 2.29
3 x 10 3 x 10
1.430 3.63
70 1.78
1.570 3.99
1432 2131
1592 722.12
10.9 27.69
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.580 1.47
90 2.29
3 x 8 3 x 8
1.540 3.91
60 1.52
1.660 4.22
1960 2917
2534 1149.40
11.6 29.46
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.625 1.59
90 2.29
3 x 8 3 x 8
1.670 4.24
70 1.78
1.810 4.60
2338 3479
3194 1448.77
12.6 32.00
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
0.770 1.96
90 2.29
3 x 6 3 x 6
2.040 5.18
60 1.52
2.166 5.50
3750 5581
6000 2721.55
15.1 38.35
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.865 2.20
90 2.29
3 x 6 3 x 6
2.290 5.82
85 2.16
2.460 6.25
5276 7852
8400 3810.17
17.2 43.69
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
0.990 2.51
90 2.29
3 x 4 3 x 4
2.670 6.78
75 1.91
2.820 7.16
6809 10133
12000 5443.10
19.7 50.04
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.205 3.06
90 2.29
3 x 4 3 x 4
3.000 7.62
85 2.16
3.170 8.05
9734 14486
18000 8164.66
22.1 56.13
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.035 0.05
0.186 + j0.02 0.186 + j0.02
0.196 + j0.029 0.196 + j0.029
135 135
145 145
140 140
154 154
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.032 0.05
0.11 + j0.017 0.11 + j0.017
0.12 + j0.026 0.12 + j0.026
175 175
190 190
185 185
205 205
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.032 0.05
0.084 + j0.016 0.084 + j0.016
0.094 + j0.025 0.094 + j0.025
200 200
220 220
215 215
240 240
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.029 0.04
0.038 + j0.014 0.038 + j0.014
0.048 + j0.023 0.048 + j0.023
290 290
315 315
320 320
355 355
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.028 0.04
0.023 + j0.013 0.023 + j0.013
0.033 + j0.022 0.033 + j0.022
355 355
380 380
395 395
440 440
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.027 0.04
0.012 + j0.012 0.012 + j0.012
0.022 + j0.021 0.022 + j0.021
430 430
460 460
485 485
545 545
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.027 0.04
0.005 + j0.011 0.005 + j0.011
0.015 + j0.02 0.015 + j0.02
530 530
570 570
615 615
685 685

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 90 Mils Ethylene Propylene Rubber (EPR)
  4. Grounding Conductor: 3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  5. Filler: Wax paper filler
  6. Binder: Polypropylene tape
  7. Armor: ARMOR-X Continuous Corrugated Welded Armor
  8. Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.