SPEC: 26142

HVTECK CU 3/C 115NLEPR TS PVC AIA PVC 5kV 133% CSA

3 Conductor, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground (No. x AWG) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 2
7 7
0.282 0.72
0.545 1.38
115 2.92
0.605 1.54
1x6 1x6
80 2.03
1.860 4.72
60 1.52
1.980 5.03
2132 3173
1592 722.12
13.9 35.31
More Options
1/0 1/0
19 19
0.361 0.92
0.630 1.60
115 2.92
0.690 1.75
1x6 1x6
110 2.79
2.104 5.34
60 1.52
2.224 5.65
2814 4188
2534 1149.40
15.6 39.62
More Options
250 250
37 37
0.558 1.42
0.834 2.12
115 2.92
0.894 2.27
1x4 1x4
110 2.79
2.510 6.38
75 1.91
2.660 6.76
4776 7107
6000 2721.55
18.6 47.24
More Options
250 250
37 37
0.558 1.42
0.834 2.12
115 2.92
0.894 2.27
1x4 1x4
110 2.79
2.510 6.38
75 1.91
2.660 6.76
4772 7102
6000 2721.55
18.6 47.24
More Options
350 350
37 37
0.661 1.68
0.917 2.33
115 2.92
0.977 2.48
1x3 1x3
110 2.79
2.724 6.92
75 1.91
2.874 7.30
6029 8972
8400 3810.17
20.1 51.05
More Options
2/0 2/0
19 19
0.405 1.03
0.673 1.71
115 2.92
0.733 1.86
1x6 1x6
110 2.79
2.080 5.28
65 1.65
2.212 5.62
2981 4436
3194 1448.77
15.5 39.37

1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^Yellow outer jacket

Cond. Size (AWG/Kcmil) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Capacitive Reactance (Mohms x 1000ft) (Mohms x km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles (amps) Direct Buried Ampacity @ 90C (amps) In Air Ampacity @ 90C (amps)
More Options
2 2
0.162 0.24
0.204 0.30
0.030 0.04
0.040 0.06
0.574 + j0.516 0.574 + j0.516
0.204 + j0.041 0.204 + j0.041
1920 1920
201 201
172 172
More Options
1/0 1/0
0.102 0.15
0.128 0.19
0.026 0.04
0.037 0.06
0.502 + j0.471 0.502 + j0.471
0.128 + j0.037 0.128 + j0.037
2165 2165
257 257
225 225
More Options
250 250
0.043 0.06
0.056 0.08
0.018 0.03
0.033 0.05
0.428 + j0.376 0.428 + j0.376
0.056 + j0.033 0.056 + j0.033
2800 2800
410 410
376 376
More Options
250 250
0.043 0.06
0.056 0.08
0.018 0.03
0.033 0.05
0.428 + j0.376 0.428 + j0.376
0.056 + j0.033 0.056 + j0.033
2800 2800
410 410
376 376
More Options
350 350
0.031 0.05
0.041 0.06
0.015 0.02
0.032 0.05
0.406 + j0.338 0.406 + j0.338
0.041 + j0.032 0.041 + j0.032
3120 3120
487 487
460 460
More Options
2/0 2/0
0.081 0.12
0.102 0.15
0.024 0.04
0.036 0.05
0.477 + j0.449 0.477 + j0.449
0.102 + j0.036 0.102 + j0.036
2302 2302
292 292
260 260

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
* Ampacities are based on Table D17N of the Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
* Ampacities are based on Table D17E of the Canadian Electrical Code Part I
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler: Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder: Polypropylene tape
  9. Inner Jacket: PVC inner jacket
  10. Armour: Aluminum Interlocked Armour (AIA)
  11. Overall Jacket: Orange Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.