For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure. <br> <ul> <li>-40°C - CSA Cold Bend and Impact Temperature</li> <li> -25°C - Min. Installation Temperature</li> <li> 90°C - Max. Continuous Operating Temperature</li> </ul>
Stock # | 56195004 56195004 | |
Cond. Size (AWG/Kcmil) | 3/0 3/0 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.456 1.16 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Ground (No. x AWG) | 1x4 1x4 | |
Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Diameter Over Armor (in) (cm) | 1.814 4.61 | inch cm |
Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
Approx. OD (in) (cm) | 1.924 4.89 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2621 3900 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4027 1826.61 | lbs kg |
Min. Bend Radius (in) (cm) | 13.4 34.04 | inch cm |