SPEC25055 3/C CSA TECK 90 1000V ALUMINUM POWER CABLE

Three Conductor 1000V Multi Conductor, FT4 - Flame Retardancy Rating, Direct Burial, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40ºC Min, 90ºC Max, Rated HL (Hazardous Locations)

Download Category Specifications
PDF Excel Table

Application

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground (No. x AWG) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Drain Wire Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
583961
500 500
35 35
0.735 1.87
90 2.29
1x1 1x1
115 2.92
2.565 6.52
80 2.03
2.731 6.94
3284 4887
9000 4082.33
19.1 48.51
583957
250 250
35 35
0.520 1.32
90 2.29
1x2 1x2
115 2.92
2.099 5.33
65 1.65
2.231 5.67
2104 3131
4500 2041.16
15.6 39.62
Cond. Size (AWG/Kcmil) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Capacitive Reactance (Mohms x 1000ft) (Mohms x km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles (amps) Direct Buried Ampacity @ 90C (amps) Direct Buried Ampacity @ 105C (amps) In Duct Ampacity @ 90C (amps) In Duct Ampacity @ 105C (amps) In Air Ampacity @ 90C (amps) In Air Ampacity @ 105C (amps)
583961
500 500
0.035 0.05
0.044 0.07
0.039 0.06
583957
250 250
0.071 0.11
0.086 0.13
0.041 0.06

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1569 Metal-Clad Cables
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor: Class B compact stranded 8000 Series Aluminum.
  2. Insulation: Cross-Linked Polyethylene (XLPE), Color Code: Black and numbered
  3. Grounding Conductors: Uninsulated Aluminum Class B stranded grounding conductor
  4. Assembly: Polypropylene tape
  5. Inner Jacket: Black Polyvinyl Chloride (PVC)
  6. Armor: Aluminum Interlocked Armour (AIA)
  7. Overall Jacket: Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.