ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported
Stock # | 16186911 16186911 | |
Codeword | PIGEON PIGEON | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 501 12.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 219 326 | lbs/1000' kgs/km |
Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.