ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported
Codeword | ROOK ROOK | |
Size (AWG or kcmil) (mm2) | 636 KCMIL 636 KCMIL | |
No. of Strands | 24 24 | |
Nom. OD (mils) (mm) | 976 24.81 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 785 1168 | lbs/1000' kgs/km |
Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.