4-3 3E AL NMD-90 GRAY JACKET W/G CSA 984 FT

Southwire #: 58687103

300 VOLTS, NON-METALLIC SHEATHED CABLE, ALUMINUM CONDUCTORS,-25ºC MIN, 90ºC MAX

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

Southwire's Romex ® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations

  • The maximum allowable conductor temperature is 90°C.
  • The minimum recommended installation temperature is minus 25°C for three-conductor cables (with suitable handling procedures).
  • Material should be properly stored above 0°C for 24 hours prior to installation.
  • The maximum voltage rating for all intended applications is 300 volts.

Specifications

Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 7 7
Size (AWG) 6 6
No. of Strands 7 7
Nom. OD (mils) (mm) 934 23.75 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 359 534 lbs/1000' kgs/km
Allowable Ampacity at 60C 55 55
Allowable Ampacity at 75C 65 65
Allowable Ampacity at 90C 75 75

Standards & References

Southwire's Romex® SIMpull ® NMD90 cables meet or exceed the requirements of:

  • ASTM – Compact and Compressed aluminum conductors
  • Ampacities listed are as per Table 4 in the 2012 Canadian Electrical Code Part I
  • CSA C22.2 No. 48 – Non-metallic sheathed cable - LL90458
  • CSA - FT1 rating

Construction

  1. The 3 conductor colours are black, red and white with PVC jacket.

Resources

There are no downloadable resources for this product.